2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Hermes 600 x 600 - 32W 4000K

Expand Table
EN
Önizleme görüntüsü
PREVIEWPERLINE
ORDERNO
apparent load
APPARENT_LOAD
calculate coefficient of utilization
CALCULATE_COEFFICIENT_OF_UTILIZATION
coefficient of utilization
COEFFICIENT_OF_UTILIZATION
color filter
COLOR_FILTER
colours
COLOURS
cost
COST
cut with voids when loaded
CUT_WITH_VOIDS_WHEN_LOADED
dali
DALI
data sheet
DATA_SHEET
default elevation
DEFAULT_ELEVATION
depth
DEPTH
description
DESCRIPTION
1
2
3
4
Hermes - 16W 4000K
0
0
0
16777215
White
0
1
1
https://www.steon.com/product/hermes-led/
2000
295
Hermes LED: clean room and operating theatres, recessed lay in mounting (75 void depth only), designed for narrow/wide (15/25mm) ‘T’ grid systems, two versions available (single microprismatic lens or dual microprismatic lens & toughened glass) four sizes available
Hermes 600 x 600 - 32W 4000K
0
0
0
16777215
White
0
1
1
https://www.steon.com/product/hermes-led/
2000
595
Hermes LED: clean room and operating theatres, recessed lay in mounting (75 void depth only), designed for narrow/wide (15/25mm) ‘T’ grid systems, two versions available (single microprismatic lens or dual microprismatic lens & toughened glass) four sizes available
Hermes 1200 x 300 - 32W 4000K
0
0
0
16777215
White
0
1
1
https://www.steon.com/product/hermes-led/
2000
295
Hermes LED: clean room and operating theatres, recessed lay in mounting (75 void depth only), designed for narrow/wide (15/25mm) ‘T’ grid systems, two versions available (single microprismatic lens or dual microprismatic lens & toughened glass) four sizes available
Hermes - 65W 4000K
0
0
0
16777215
White
0
1
1
https://www.steon.com/product/hermes-led/
2000
295
Hermes LED: clean room and operating theatres, recessed lay in mounting (75 void depth only), designed for narrow/wide (15/25mm) ‘T’ grid systems, two versions available (single microprismatic lens or dual microprismatic lens & toughened glass) four sizes available
Sıkıştırılmış görünümü göster (4 ürün)
Sipariş numarasıHermes 600 x 600 - 32W 4000K
Son değişiklik29.06.2022 07:31:14
Parça
Anahtar Kelimeler

Sınıflandırmalar

CNS

CNSERPBASE Object Properties